IESNA:LM-63-2002
[TEST]P1380685
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-727-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12519.3
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1937.4 1996.0 2107.5 2154.8 2221.8 2341.6 2444.8 2542.3 2617.6 2715.2 2807.2 2952.1 3169.5 3356.3 3509.6 3610.0 3587.7 
3584.9 3596.1 3688.0 3777.3 3919.4 3955.7 3952.9 3849.7 3534.7 3021.8 2520.0 1215.4 434.9 200.7 156.1 114.3 80.8 33.5 
5.6 0.0 
1937.4 1993.2 2082.4 2157.6 2219.0 2322.1 2422.5 2531.2 2617.6 2670.6 2770.9 2915.9 3127.7 3334.0 3504.1 3579.3 3565.4 3565.4 
3587.7 3676.9 3788.4 3922.2 3986.3 3936.1 3883.2 3545.9 3002.3 2489.4 1301.8 415.4 203.5 156.1 117.1 80.8 39.0 5.6 0.0 
1937.4 1990.4 2076.8 2154.8 2210.6 2316.5 2447.5 2542.3 2637.1 2712.4 2796.0 2932.6 3113.8 3322.9 3506.9 3593.3 3618.4 
3629.5 3693.6 3799.6 3952.9 4083.9 4203.8 4206.6 4178.7 3950.1 3389.8 2779.3 1745.1 627.2 262.0 178.4 119.9 78.1 33.5 
5.6 0.0 
1937.4 1979.2 2071.2 2143.7 2216.2 2308.2 2430.8 2542.3 2637.1 2715.2 2779.3 2893.6 3066.4 3283.8 3453.9 3612.8 3654.6 3668.5 
3743.8 3858.1 4008.6 4223.3 4493.7 4608.0 4688.8 4691.6 4304.1 3509.6 2483.8 1064.9 370.8 211.9 139.4 78.1 33.5 8.4 0.0 
1937.4 1979.2 2076.8 2135.3 2232.9 2305.4 2408.5 2539.5 2628.7 2718.0 2790.4 2893.6 3019.0 3225.3 3442.7 3576.5 3626.7 
3654.6 3710.4 3886.0 4145.2 4485.3 4870.0 5162.7 5435.9 5650.5 5689.6 5065.1 3872.0 2143.7 694.1 287.1 175.6 94.8 
33.5 11.2 0.0 
1937.4 1982.0 2060.1 2135.3 2205.0 2288.7 2383.4 2497.7 2603.7 2698.4 2798.8 2885.2 2999.5 3136.1 3297.8 3479.0 3607.2 
3685.3 3752.2 3958.5 4245.6 4580.1 4936.9 5399.7 5962.8 6431.1 6882.7 7080.6 5979.5 3902.7 1904.0 616.1 231.4 
103.1 41.8 13.9 0.0 
1937.4 1976.4 2046.1 2113.0 2188.3 2269.1 2363.9 2458.7 2578.6 2681.7 2790.4 2899.1 3005.1 3150.0 3297.8 3453.9 3604.4 
3693.6 3799.6 3927.8 4139.6 4477.0 4889.5 5427.5 6029.7 6629.0 7167.0 7535.0 7261.8 6079.8 3866.5 1976.4 588.2 
158.9 50.2 16.7 0.0 
1937.4 1979.2 2037.8 2101.9 2179.9 2271.9 2347.2 2444.8 2561.8 2659.4 2782.1 2910.3 3024.6 3150.0 3292.2 3439.9 3576.5 3713.1 
3816.3 3955.7 4184.3 4482.5 4870.0 5374.6 5960.0 6551.0 7167.0 7387.3 7317.6 6570.5 4524.3 2539.5 880.9 223.0 
58.5 19.5 0.0 
1937.4 1976.4 2007.1 2082.4 2146.5 2232.9 2302.6 2391.8 2486.6 2581.4 2695.6 2815.5 2960.5 3083.1 3169.5 3289.4 3409.3 3562.6 
3757.7 3989.1 4295.8 4633.1 5048.4 5525.1 6032.5 6484.1 6732.2 6785.1 6743.3 6450.6 5525.1 3571.0 1301.8 381.9 
83.6 22.3 0.0 
1937.4 1962.5 1998.7 2048.9 2099.1 2160.4 2235.7 2316.5 2389.0 2464.3 2561.8 2656.6 2748.6 2815.5 2904.7 2999.5 3119.4 3308.9 
3540.3 3869.2 4251.2 4716.7 5162.7 5572.5 6046.4 6311.2 6400.4 6461.8 6269.4 5717.5 4752.9 2943.7 945.0 259.3 
72.5 22.3 0.0 
1937.4 1951.3 1965.3 1993.2 2046.1 2104.7 2166.0 2224.5 2283.1 2330.5 2400.2 2461.5 2522.8 2553.5 2634.3 2740.3 2896.4 3119.4 3398.1 
3718.7 4148.0 4580.1 5015.0 5491.7 5820.6 5893.1 5739.8 5374.6 4666.5 3821.9 2860.1 1363.2 443.2 117.1 50.2 22.3 0.0 
1937.4 1945.8 1956.9 1982.0 2026.6 2085.2 2129.8 2185.5 2238.5 2277.5 2333.3 2380.6 2430.8 2486.6 2556.3 2667.8 2832.2 3019.0 3228.1 
3506.9 3768.9 4072.7 4373.8 4716.7 4895.1 4833.8 4588.5 4234.4 3559.8 2782.1 1962.5 892.0 312.2 114.3 44.6 19.5 0.0 
1937.4 1945.8 1945.8 1965.3 2007.1 2057.3 2104.7 2146.5 2182.7 2221.8 2260.8 2302.6 2344.4 2414.1 2503.3 2606.4 2731.9 2843.4 2941.0 
3046.9 3161.2 3278.3 3442.7 3601.6 3671.3 3529.2 3286.6 2865.7 2302.6 1625.2 989.6 434.9 184.0 100.4 47.4 19.5 0.0 
1937.4 1937.4 1934.6 1940.2 1982.0 2012.7 2032.2 2057.3 2076.8 2099.1 2124.2 2157.6 2185.5 2191.1 2171.6 2113.0 2026.6 1920.7 1798.0 
1653.1 1533.2 1399.4 1251.7 1070.5 880.9 696.9 543.6 440.4 362.4 309.4 264.8 206.3 164.5 122.7 75.3 22.3 0.0 
1937.4 1923.5 1912.3 1917.9 1940.2 1951.3 1962.5 1954.1 1954.1 1956.9 1937.4 1917.9 1859.4 1800.8 1714.4 1591.7 1444.0 1307.4 1195.9 
1098.3 1003.6 911.6 827.9 738.7 657.9 577.0 507.4 446.0 390.3 342.9 289.9 228.6 164.5 122.7 75.3 22.3 0.0 
1937.4 1917.9 1909.5 1898.4 1904.0 1895.6 1876.1 1853.8 1848.2 1814.8 1770.2 1697.7 1600.1 1502.5 1405.0 1324.1 1265.6 1221.0 1148.5 
1064.9 975.7 875.3 786.1 722.0 660.7 602.1 549.2 487.8 426.5 354.0 301.1 242.5 175.6 111.5 55.8 19.5 0.0 
1937.4 1909.5 1895.6 1895.6 1870.5 1842.6 1823.1 1803.6 1759.0 1708.8 1625.2 1510.9 1396.6 1321.3 1262.8 1226.6 1184.7 1131.8 1067.7 
1003.6 928.3 811.2 758.2 719.2 677.4 632.8 577.0 524.1 465.5 409.8 337.3 287.1 223.0 136.6 66.9 16.7 0.0 
1937.4 1906.7 1881.7 1870.5 1828.7 1792.5 1770.2 1742.3 1680.9 1594.5 1483.0 1377.1 1293.5 1234.9 1179.2 1134.6 1081.6 1025.9 953.4 
844.7 769.4 752.7 735.9 733.1 722.0 702.5 655.1 613.3 582.6 540.8 501.8 432.1 359.6 239.7 133.8 25.1 0.0 
1937.4 1904.0 1878.9 1848.2 1800.8 1784.1 1750.6 1700.5 1625.2 1522.1 1402.2 1296.3 1240.5 1190.3 1129.0 1062.1 998.0 919.9 802.8 
735.9 708.1 694.1 685.8 683.0 683.0 657.9 621.6 599.3 563.1 521.3 510.1 473.9 390.3 259.3 139.4 25.1 0.0 
1937.4 1898.4 1870.5 1848.2 1803.6 1781.3 1753.4 1678.2 1577.8 1452.4 1340.9 1257.2 1195.9 1142.9 1081.6 1006.3 917.1 805.6 727.6 
691.3 671.8 660.7 652.3 655.1 638.4 602.1 565.9 535.2 496.2 482.3 473.9 409.8 328.9 236.9 133.8 16.7 0.0 
1937.4 1909.5 1878.9 1851.0 1803.6 1786.9 1747.9 1680.9 1569.4 1441.2 1329.7 1237.7 1176.4 1115.1 1053.7 961.7 850.2 735.9 691.3 
663.5 649.5 643.9 641.2 635.6 604.9 577.0 540.8 518.5 487.8 501.8 538.0 409.8 289.9 206.3 117.1 11.2 0.0 
1937.4 1904.0 1878.9 1848.2 1798.0 1770.2 1733.9 1678.2 1566.7 1438.4 1329.7 1237.7 1168.0 1112.3 1059.3 964.5 850.2 733.1 688.5 
660.7 643.9 638.4 632.8 624.4 591.0 560.3 538.0 518.5 487.8 504.6 549.2 387.5 278.8 203.5 117.1 5.6 0.0 
